Matière
Acier de traitement ou aluminium EN AW-7022.
Finition
Acier : peint. Aluminium : naturel.
Afficher plus
Afficher moins
Bride de serrage bifurquée DIN 6315, acier
à partir de
11,50 CHF
hors TVA
hors frais d’envoi
Bride de serrage bifurquée DIN 6315, aluminium
à partir de
25,00 CHF
hors TVA
hors frais d’envoi
Description
Matière
Acier de traitement ou aluminium EN AW-7022.
Finition
Acier : peint. Aluminium : naturel.
Nota
Pour l’utilisation avec les rondelles concaves il est recommandé d’utiliser la série large 07420 Forme G.
Clamp straps open-U, DIN 6315
Clamp straps are used to secure different objects which are unsuitable for the machine vice, to a work surface. They are designed primarily so that they can be easily adjusted to fit any workpiece. During use you should make sure that the clamp strap is always positioned parallel to the table surface or mounting plate.
The norelem product range includes steel open-U clamp straps in several versions and open-U aluminium clamp straps in various sizes.
The norelem product range includes steel open-U clamp straps in several versions and open-U aluminium clamp straps in various sizes.