{"product":{"productId":"agid.3113","price":151.23,"name":"Mors de serrage faces d\u2018appui striées"},"currency":"CHF"}
Material
Body and clamping segments tool steel.
Version
Body hardened.
Jaw segments hardened (49-51 HRC) black oxidised.
Wedge faces ground.
Jaw segments hardened (49-51 HRC) black oxidised.
Wedge faces ground.
Show more
Show less
Description
Material
Body and clamping segments tool steel.
Version
Body hardened.
Jaw segments hardened (49-51 HRC) black oxidised.
Wedge faces ground.
Jaw segments hardened (49-51 HRC) black oxidised.
Wedge faces ground.
Note
The compact design makes these wedge clamps ideal for horizontal and vertical series clamping. The hardened and ground wedge faces can exert high clamping forces. These wedge clamps can be mounted in grid holes or T-slots. Tightening the DIN 912 socket screw moves the wedge down and the jaws out pressing the workpieces against the fixtures fixed stops.
The jaws of version 04525-08 and 04525-0810 are not serrated.
The wedge has a slightly elongated hole allowing for movement.
Spread width:
04525-08 = ±0.5 mm
04525-12 = ±1.0 mm
04525-16 = ±1.5 mm
The jaws of version 04525-08 and 04525-0810 are not serrated.
The wedge has a slightly elongated hole allowing for movement.
Spread width:
04525-08 = ±0.5 mm
04525-12 = ±1.0 mm
04525-16 = ±1.5 mm
Drawing reference
D) DIN 912 cap screw
1) Wedge clamps
2) Workpiece
3) Fixed stop
1) Wedge clamps
2) Workpiece
3) Fixed stop
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.