{"product":{"productId":"agid.16718","price":5.79,"name":"Clamping levers, plastic, with external thread and thrust pad, threaded pin black oxidised steel"},"currency":"CHF"}
Matière
Handles fibreglass reinforced plastic with die-cast zinc toothed rings.
Steel parts grade 5.8.
Thrust pin, brass, steel or POM.
Ball in steel.
Steel parts grade 5.8.
Thrust pin, brass, steel or POM.
Ball in steel.
Finition
Steel parts black oxidised.
Afficher plus
Afficher moins
Clamping levers, plastic with external thread and brass thrust pin, threaded insert black oxidised steel
à partir de
5,79 CHF
hors TVA
hors frais d’envoi
Clamping levers, plastic with external thread and POM thrust pin, threaded insert black oxidised steel
à partir de
5,79 CHF
hors TVA
hors frais d’envoi
Clamping levers, plastic with external thread and ball, threaded insert black oxidised steel
à partir de
6,35 CHF
hors TVA
hors frais d’envoi
Clamping levers, plastic with external thread and flattened ball, threaded insert black oxidised steel
à partir de
6,64 CHF
hors TVA
hors frais d’envoi
Clamping levers, plastic with external thread and point, threaded insert black oxidised steel
à partir de
6,95 CHF
hors TVA
hors frais d’envoi
Clamping levers, plastic with external thread and half-dog point, threaded insert black oxidised steel
à partir de
6,95 CHF
hors TVA
hors frais d’envoi
Description
Matière
Handles fibreglass reinforced plastic with die-cast zinc toothed rings.
Steel parts grade 5.8.
Thrust pin, brass, steel or POM.
Ball in steel.
Steel parts grade 5.8.
Thrust pin, brass, steel or POM.
Ball in steel.
Finition
Steel parts black oxidised.
Nota
The various different thrust pins are used to avoid pressure marks, compensate for unevenness or increase the grip on the workpiece.
Where L ≥ 60 mm the thread length is always 60 mm.
Where L ≥ 60 mm the thread length is always 60 mm.
Sur demande
Other threads, screw lengths, clamp lever colours and thrust pin types as well as special versions.
Dimension “H1” available in other lengths at extra cost.
Dimension “H1” available in other lengths at extra cost.
Indication de dessin
Form A: brass thrust pin
Form B: POM thrust pin
Form C: with ball
Form D: with flattened ball
Form E: with point
Form F: with half-dog point
Form B: POM thrust pin
Form C: with ball
Form D: with flattened ball
Form E: with point
Form F: with half-dog point