norelem utilizza cookie per configurare il sito in modo ottimale e migliorarne le prestazioni. Continuando a navigare sul sito, l'utente accetta di utilizzare i cookie. Nella nostra Informativa sulla privacy l'utente potrà reperire maggiori informazioni sui cookie.Acconsento

norelem at the Motek 2021

Indietro
  • Guide telescopiche

Hall: 3 | Booth: 3325

» Qui si accede all'area fiera

norelem at the Motek 2021

Experience new and proven products and promote expert knowledge -
this is the motto for norelem at the trade show.
There will be much to see by norelem at the Motek, which takes place from 5-8 October 2021 in Stuttgart: Visitors will be able to discover our numerous new products. The norelem ACACDEMY will also provide practical tips and tricks directly at the booth. And in addition, up-and-coming designers will be in the spotlight as norelem selects the winners of the 2021 Engineering Newcomer competition.

At the norelem trade show in hall 3, booth 3325, the company will be showing, for example, new telescopic slides, which have recently been added to the product range. Loadings from 10 kg to 450 kg are covered together with a wide choice of lengths, high-quality materials, various installation types and feature variants.

Guide telescopiche

From the clamping technology group, norelem presents advanced chain clamps that enable the clamping and fixation of workpieces with irregular contours or shapes.

In addition, there is a focus on standard parts according to Hygienic DESIGN – including, for example, screws, nuts, quarter-turn locks, cable glands and levelling feet. These corrosion-resistant stainless steel components are specifically designed to meet the high demands of the food, pharmaceutical, chemical and packaging industries. In addition to the new products, visitors can expect many more products "to handle and experience" at the booth.

At the Motek, the norelem ACADEMY will demonstrate how easy it is to design with standard parts. This year, the experts will make use of the variety of components from THE BIG GREEN BOOK and show how easy it is to construct an assembly bench using them. A new basic training course is available for this purpose: It shows what is important when constructing the basic frame of an assembly bench from aluminium profiles and which useful add-on components are available from norelem.

My norelemE-mailPassword
Carrello
Quantità articoli: 0
Somma: 0.00 CHF
vai al carrello
Ordine rapido / verifica disponibilitàOrdine diretto o verifica della disponibilitàmostra
CallbackAvete domande? Vi contatteremo noi.mostra
Svizzera
Mappa del sito Stampare Segnalare Newsletter Top
Copyright © 2021 norelem Normelemente AG. Tutti i diritti riservati. Fon +41 (0) 41 833 87 00 · Fax +41 (0) 41 833 87 09