norelem utilizza cookie per configurare il sito in modo ottimale e migliorarne le prestazioni. Continuando a navigare sul sito, l'utente accetta di utilizzare i cookie. Nella nostra Informativa sulla privacy l'utente potrà reperire maggiori informazioni sui cookie.Acconsento

Indietro

norelem expands the telescopic slide range

These high quality products are available in a variety of models.

After expanding its range of telescopic slides, norelem now offers a total of 33 different models, versions and sizes. Thanks to the wide range, the products can be used in very different areas of application - from machine and plant construction to the furniture industry and aerospace. The new telescopic slides will be presented by norelem at the Motek trade show in Stuttgart from 5-8 October, booth 3525, hall 3.

Thanks to the newly added products, norelem's range of telescopic slides now leaves nothing to be desired. They cover loads from 10 kg to 450 kg, a wide range of lengths, high-quality materials, various installation types and configuration variants. When compiling the range, the company placed particular emphasis on smooth and quiet linear movement as well as low maintenance - factors that experience has shown to be particularly important to customers.

The customer also has a wide range of possibilities for operating the rails - options such as "Soft Close", "Push to Open" or a latch with an actuating lever are available, among others. Customers can also choose between partial, full or over extension.

Also available from norelem are steel mounting brackets, which are used for floor, platform or side mounting. It is ideal for all applications if the telescopic slides can be mounted vertically opposite each other. With telescopic slides that are suitable for horizontal mounting, the load capacity is reduced by 75 % when installed in this position.

In the norelem ACADEMY training centre, norelem offers extensive product knowledge on telescopic slides. The product information is clearly presented, the function of the telescopic slides is explained, and technical details of the telescopic slides and other accessories are shown.

Test your product knowledge about telescopic slides in an interactive quiz at the end of the training session.

To the product knowledge Telescoping Rails

Breve profilo aziendale
norelem Normelemente GmbH & Co. KG
Ogni successo parte sempre da un'idea. Per questo motivo norelem supporta progettisti e tecnici dell'ingegneria meccanica e impiantistica nel raggiungimento dei loro obiettivi. La giusta selezione dalla nostra gamma completa di oltre 60.000 pezzi standard e parti operative può essere trovata rapidamente e facilmente nel BIG GREEN BOOK, il catalogo unico nel suo genere e di facile utilizzo di norelem.

Il catalogo permette di guadagnare tempo, di lavorare in modo più efficiente e di ottimizzare i costi di realizzazione del progetto. I componenti norelem sono infatti immediatamente disponibili, inclusi i dati CAD gratuiti, per una progettazione più rapida senza disegno o configurazione. Risultati perfetti in tempi rapidi e a costi ridotti. Il vantaggio delle parti standard.

Come azienda affermata nel settore, ci impegniamo a promuovere i giovani talenti con la norelem ACADEMY. Per consentire ai progettisti di domani di iniziare al meglio il loro lavoro.
Inoltre la norelem ACADEMY offre corsi di formazione tecnica, seminari e corsi di aggiornamento sui prodotti.