{"product":{"productId":"agid.18116","price":59.99,"name":"Quarter-turn locks with L-grip, stainless steel 1.4301, housing diameter 28 mm"},"currency":"CHF"}
Materiale
Grip 1.4301 stainless steel.
Housing and nut 1.4305 stainless steel.
Versione
Bright.
Mostra di più
Mostra di meno
Descrizione
Materiale
Grip 1.4301 stainless steel.
Housing and nut 1.4305 stainless steel.
Versione
Bright.
Nota
Quarter-turn lock with L-grip. For right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled. Supplied with standard stainless-steel nut. Rating IP65.
Please order required tongue version separately. Every tongue can be combined with this housing.
*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Please order required tongue version separately. Every tongue can be combined with this housing.
*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Nota importante sul download dei modelli CAD
Per poter scaricare i nostri modelli CAD, occorre effettuare il login. Se non è stato ancora creato un account, si prega di registrarsi alla voce "Il mio account" (lato destro dello schermo) e di seguire le istruzioni.