{"product":{"productId":"agid.16558","price":2.36,"name":"Wing grips plastic, threaded insert brass or steel"},"currency":"CHF"}
Materiale
Grip polyamide, glass bead reinforced.
Bush brass or steel.
Screw steel.
Bush brass or steel.
Screw steel.
Versione
Steel electro zinc-plated.
Mostra di più
Mostra di meno
Wing grips, plastic, threaded insert brass or steel, with internal thread
da
2,36 CHF
+ IVA
più le spese di spedizione
Wing grips, plastic, threaded insert brass or steel, with external thread
da
2,42 CHF
+ IVA
più le spese di spedizione
Descrizione
Materiale
Grip polyamide, glass bead reinforced.
Bush brass or steel.
Screw steel.
Bush brass or steel.
Screw steel.
Versione
Steel electro zinc-plated.
Nota
Temperature resistance from -50 °C to 130 °C.
Resistant to common chemicals and oils.
Resistant to common chemicals and oils.