{"product":{"productId":"agid.17668","price":6.94,"name":"Sprockets single 3/8\" x 7/32\" DIN ISO 606, ready to install"},"currency":"CHF"}
Materiale
Steel C45.
Versione
Bright.
Teeth inductively hardened ~HRC 50.
Teeth inductively hardened ~HRC 50.
Mostra di più
Mostra di meno
Sprockets single 3/8" x 7/32"
DIN ISO 606, ready to install Form A
da
8,85 CHF
+ IVA
più le spese di spedizione
Sprockets single 3/8" x 7/32"
DIN ISO 606, ready to install Form B
da
6,94 CHF
+ IVA
più le spese di spedizione
Descrizione
Materiale
Steel C45.
Versione
Bright.
Teeth inductively hardened ~HRC 50.
Teeth inductively hardened ~HRC 50.
Nota
Ready to install sprockets with hub on one side for DIN ISO 606 roller chains. Teeth are milled and inductively hardened.
Keyway acc. to DIN 6885 / BS 4235. The keyway is aligned with the tooth tip.
With two grub screws. One tapped hole aligned with the keyway centre, the other offset by 90°.
Keyway acc. to DIN 6885 / BS 4235. The keyway is aligned with the tooth tip.
With two grub screws. One tapped hole aligned with the keyway centre, the other offset by 90°.