{"product":{"productId":"agid.24733","price":52.39,"name":"Spur gears stainless steel, module 3toothing milled, straight teeth, engagement angle 20°, Form A with hub"},"currency":"CHF"}
Descrizione
Materiale
Stainless steel 1.4305.
Versione
Milled toothing, straight teeth.
Engagement angle 20°, bright.
Engagement angle 20°, bright.
Nota
The spur gears have a centre bore or are pre-drilled (this may vary depending on the manufacturing process). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore that the spur gears are supplied with. This pilot hole/centre bore can be customised with a reamed hole, reamed hole with keyway or a tapped hole by the customer.
In order to achieve exact concentricity between the toothing and the bore, we recommend enlarging the pilot hole to the required diameter on a lathe. Alternatively, bushes can be fitted by the customer to reduce the diameter.
In order to achieve exact concentricity between the toothing and the bore, we recommend enlarging the pilot hole to the required diameter on a lathe. Alternatively, bushes can be fitted by the customer to reduce the diameter.
Nota disegno
Form A: with hub
Form B: without hub
Form B: without hub
Nota importante sul download dei modelli CAD
Per poter scaricare i nostri modelli CAD, occorre effettuare il login. Se non è stato ancora creato un account, si prega di registrarsi alla voce "Il mio account" (lato destro dello schermo) e di seguire le istruzioni.