{"product":{"productId":"agid.16424","price":938.88,"name":"UNILOCK 5-axis basic module system size 80 mm"},"currency":"CHF"}
Materiale
Carbon steel.
Versione
Main body oxidised.
Contact faces hardened and ground.
Contact faces hardened and ground.
Mostra di più
Mostra di meno
0 risultati trovati
Descrizione
Materiale
Carbon steel.
Versione
Main body oxidised.
Contact faces hardened and ground.
Contact faces hardened and ground.
Nota
The UNILOCK 5-axis basic module can be adapted directly to subplates with grid holes or T-slots or to tooling plates with a hole pitch of 40/50 mm system size M12. Suitable for UNILOCK zero point clamping system with UNILOCK clamping bolts. Can also be used on the conventional zero point clamping systems by mounting an appropriate adapter clamping bolt.
The following clamping forces are possible with the UNILOCK clamping bolt in conjunction with M10, M12, M16 fastening screws:
- Clamping force (M10) 35,000 N
- Clamping force (M12) 50,000 N
- Clamping force (M16) 75,000 N
Clamping force with DIN EN ISO 4762 -12.9 cap screws
Clamping bolts may only be clamped in conjunction with a mounted interchangeable unit in the clamping module.
The following clamping forces are possible with the UNILOCK clamping bolt in conjunction with M10, M12, M16 fastening screws:
- Clamping force (M10) 35,000 N
- Clamping force (M12) 50,000 N
- Clamping force (M16) 75,000 N
Clamping force with DIN EN ISO 4762 -12.9 cap screws
Clamping bolts may only be clamped in conjunction with a mounted interchangeable unit in the clamping module.
Su richiesta
With rotation lock