FR
Sélectionnez votre langue
Denominazione
Spina di posizione
Versione 1
mini
Versione 2
con flangia di avvitamento
Forma
A
Tipo di forma
senza incavo d'arresto, senza controdado
Tipo di prodotto
standard
Materiale Corpo base
zinco
Superficie corpo base
passivate blu
Materiale Componente
resina termoplastica
Colore Componente
grigio nerastro RAL 7021
A=Distanza degli assi
30
D=Diametro del perno
6
L=Lunghezza
33
B1
40
B2
18
Corsa S
6
D1
10
D2
25
D4
4,5
D5
9,5
Dimensioni
1
F x 30°
1,8
Forza elastica fine F2 ca. N
12,5
Forza elastica inizio F1 ca. N
4,5
L1
2,5
L2
24,5
L3
30,5
L4
6
L5
4
SW1
13
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
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
Form C is recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

Mini indexing plungers enable a wide range of applications, especially in small installation spaces. They are a space-saving and cost-effective alternative to the familiar standard designs.
The mounting flange enables fastening to thin-walled components using countersunk screws.
Material

Mounting flange die-cast zinc.
Indexing pin 1.4305.

Mushroom grip thermoplastic.

Version
Mounting flange blue passivated.
Indexing pin bright.

Mushroom grip black-grey RAL 7021 or traffic red RAL 3020.
Accessory
Countersunk screws 07175.
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.

Altri clienti hanno acquistato anche