Five lobe grip thermoplastic black grey RAL 7021 06253-63101
- Can be used as a clamping, retaining and fastening element
- Application fields: machine, plant and fixture construction, toolmaking
- For manually adjusting assemblies, machines and aggregates
- Various colours available
Sales unit
CHF4.43
plus sales tax
Added to your shopping cart
Designation
Five lobe grip
Form
K
Main
material
thermoplastic
Main
colour
black grey RAL 7021
Component
material
stainless steel
D1=Outside diameter
63
D=Thread
M10
H=Height
44
T=thread depth
14
Colour
Cap
black grey RAL 7021
D2
28
D3
35,5
H1
22,5
H2
14,5
Thread type
internal thread
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
Black thermoplastic.
Bush grade 5.8 steel or 1.4305 stainless steel.
Version
Steel trivalent blue passivated, stainless steel bright.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.