Socket head screw with hexagon socket stainless steel A2 bright 07160-106X30
Sales unit
CHF0.50
plus sales tax
Added to your shopping cart
Designation
Socket head screw
Version 1
with hexagon socket
DIN EN ISO
DIN EN ISO 4762
Product type
screw
Main
material
stainless steel A2
Surface finish
body
bright
D=Thread
M6
G=thread / for thread
M6
L=Length
30
SW=key width
5
DK
10
E
5,72
Grade
70
K
6
Kind of fastening
hexagon socket
Lg
max.
3
Ls
min.
0
T
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
Stainless steel A2 or stainless steel A4.
Version
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.
Stainless steel A4-70, bright.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.