Countersunk screw with hexagon socket steel bright (black) 07175-10X70
- -
- Steel
- Grade 8.8 or 10.9
- Bright (black) or electro zinc-plated
Sales unit
2,25 CHF
plus sales tax
Added to your shopping cart
Designation
Countersunk screw
Version 1
with hexagon socket
DIN EN ISO
DIN EN ISO 10642
Product type
screw
Main
material
steel
Surface finish
body
bright (black)
D=Thread
M10
G=thread / for thread
M10
L=Length
70
SW=key width
6
D1
20
D1
max.
20,69
Grade
8.8
K
5,5
K max.
6,2
Kind of fastening
hexagon socket
Lg
max.
38
Ls
min.
30,5
T
4,4
T
max.
3,9
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Steel grade 8.8, bright (black) or electro zinc-plated.
Steel grade 10.9, bright (black) or electro zinc-plated.
Steel grade 10.9, bright (black) or electro zinc-plated.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.