Spina di posizione con incavo d'arresto acciaio inox temprato 03090-03105
- Indexing plungers facilitate indexing and locking
- Application sectors: machine, instrument and fixture construction, measuring technology, domestic use
- High stability
- Material: steel or stainless steel
Unità di vendita
15,97 CHF
Aggiunto al carrello
Denominazione
Spina di posizione
Versione 1
con incavo d'arresto
Forma
C
Tipo di prodotto
standard
Materiale
Corpo base
acciaio inox
Superficie
corpo base
temprato
Materiale
Componente
resina termoplastica
Colore
Componente
grigio nerastro RAL 7021
D1=Filettatura
M10x1
D=Diametro del perno
5
L=Lunghezza
47
Chiave in acciaio
1.4034
Colore
coperchio
grigio nerastro RAL 7021
Controdado
senza controdado
Corsa
S
5
D2
21
Dimensioni
1
F x 30°
1,3
Forza elastica
fine
F2 ca. N
12
Forza elastica
inizio
F1 ca. N
5
L1
17
L2
7
L3
15
SW1
13
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
Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications in which the pin is disengaged over extended periods and should be prevented from springing back.
Material
Steel version:
threaded sleeve and indexing pin, free-cutting steel.
Stainless steel version:
Threaded sleeve 1.4305.
Locking pin hardened 1.4034.
Locking pin not hardened 1.4305.
Mushroom grip. thermoplastic.
Version
Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.
Mushroom grip thermoplastic black grey RAL7021.
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.
Mushroom grip thermoplastic black grey RAL7021.
On request
Special versions.
Nota importante sul download dei modelli CAD
Per poter scaricare i nostri modelli CAD, occorre effettuare il login. Se non è stato ancora creato un account, si prega di registrarsi alla voce "Il mio account" (lato destro dello schermo) e di seguire le istruzioni.