Star grip with safety cable thermoplastic black 06212-71027X25
- Montaggio semplificato grazie al nastro di fissaggio
- Campi di utilizzo: costruzione di macchine, costruzione di utensili, costruzione di impianti, costruzione di attrezzi
- Per la regolazione manuale su moduli, macchine, gruppi
- Il pomello a lobi rimane nelle immediate vicinanze dell'oggetto.
- Coperchio in diverse combinazioni di colore
Sales unit
7,37 CHF
plus sales tax
Added to your shopping cart
Designation
Star grip
Version 1
with safety cable
DIN
similar to DIN 6336
Form
LS
Main
material
thermoplastic
Main
colour
black
Component
material
stainless steel
D1=Outside diameter
63
D=Thread
M10
H=Height
40
L=thread length
25
Colour
Cap
colza yellow RAL 1021
D8
26
H3
21
H5
46
H5
max.
46
L1
181
Thread type
external thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
no
~ PFAS substance/s
C28H23F3N6
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Star grip thermoplast, threaded bolts stainless steel 1.4305.
Safety cable elastic TPU.
Version
Threaded pin bright.
Note
Attach the safety cable to a base to make the star grip unlosable.
The star grip cannot be moved far from the object to which it belongs, simplifying screwing and unscrewing of the grip and ensuring against loss.
The star grip cannot be moved far from the object to which it belongs, simplifying screwing and unscrewing of the grip and ensuring against loss.
Assembly
Do not stretch the band during assembly.
Make sure that the anchor is not too far from where the star grip is to be used.
Make sure that the anchor is not too far from where the star grip is to be used.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.