EN
Choose your language
Designation
Locating Pin
Form
C
Version 1
flattened
DIN Standard
similar to DIN 6321
Body material
ceramic
Body colour
blue
Body surface finish
ground
D1=Outside diameter
6
D2=Pin diameter
4
H=Height
7
SW=Key width
3,8
B
1
Fastening type
precision diameter
H1
6
H2
0,6
H3
4
Mounting/support surface
plane
Mounting/support surface mat.
ceramic
Seat form
round

Description

Material
High-performance ceramic, Cerazur.
Version
Ground
Note
The flattened Form C can be used to bridge tolerances in hole spacing or to secure the positioned part in one direction only.
Advantages
Cerazur is extremely impact and bend resistant. The basis of this material is zirconium oxide. It is a composite metal-ceramic material.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought