{"product":{"productId":"agid.26378","price":24.28,"name":"Profile slider with clamping lever"},"currency":"CHF"}
Material
Body: die-cast zinc.
Slide elements: plastic POM.
Attachment parts: galvanised steel.
O-ring: EPDM.
Clamping lever: fibreglass reinforced plastic.
Clamping lever mechanics: steel
Slide elements: plastic POM.
Attachment parts: galvanised steel.
O-ring: EPDM.
Clamping lever: fibreglass reinforced plastic.
Clamping lever mechanics: steel
Show more
Show less
Profile slider with clamping lever, Form S, standard
from
24,28 CHF
plus sales tax
plus shipping costs
Profile slider with clamping lever, Form L, floating bearing
from
24,28 CHF
plus sales tax
plus shipping costs
Profile slider with clamping lever, Form F, fixed bearing
from
24,28 CHF
plus sales tax
plus shipping costs
Description
Material
Body: die-cast zinc.
Slide elements: plastic POM.
Attachment parts: galvanised steel.
O-ring: EPDM.
Clamping lever: fibreglass reinforced plastic.
Clamping lever mechanics: steel
Slide elements: plastic POM.
Attachment parts: galvanised steel.
O-ring: EPDM.
Clamping lever: fibreglass reinforced plastic.
Clamping lever mechanics: steel
Note
Metal profile slider with clipped-on plastic slide element. With an additional clamping lever for clamping the carriage system. Profile sliders enable low-wear linear movement of type I aluminium profiles with 8 mm slots. The absence of lubrication makes the system extremely insensitive to dirt.
The maximum permissible load for a profile slider is Fmax. = 50 N. The retaining force at a maximum tightening torque of 15 Nm is 600 N.
Slide guides with several slide carriages must be designed as a combination of fixed bearing (Form F) and floating bearing (Form L). This compensates for form tolerances and ensures light movement.
Form S: A set for connecting any add-on elements.
Form L: A set to use as a floating bearing.
Form F: A set to use as a fixed bearing.
The maximum permissible load for a profile slider is Fmax. = 50 N. The retaining force at a maximum tightening torque of 15 Nm is 600 N.
Slide guides with several slide carriages must be designed as a combination of fixed bearing (Form F) and floating bearing (Form L). This compensates for form tolerances and ensures light movement.
Form S: A set for connecting any add-on elements.
Form L: A set to use as a floating bearing.
Form F: A set to use as a fixed bearing.
Assembly
The M6x55 clamping lever is designed for assembling two 40 mm aluminium profiles.
If smaller profiles are used, the clamping lever thread must be shortened accordingly.
Example:
40 mm square profile + 20 mm square profile: Shorten the thread to 35 mm.
40 mm square profile + 10 mm panel element: Shorten the thread to 25 mm.
The clamping levers are also available separately under the number 06610.
If smaller profiles are used, the clamping lever thread must be shortened accordingly.
Example:
40 mm square profile + 20 mm square profile: Shorten the thread to 35 mm.
40 mm square profile + 10 mm panel element: Shorten the thread to 25 mm.
The clamping levers are also available separately under the number 06610.
Scope of delivery
Form S: Profile slider with slide elements.
2x DIN 439 B M6 hex nuts.
1x M6x55 clamping lever with DIN 9021 6.4 mm washer and special M6 slot key for 8 mm slots.
Form L: Profile slider with slide elements.
2x ISO 7380 - M5x25 panhead screws.
2x DIN 3771 - 5x1,5 O-rings.
2x M5 slot keys for 8mm slots.
1x M6x55 clamping lever with DIN 9021 6.4 mm washer and special M6 slot key for 8 mm slots.
Form F: Profile slider with slide elements.
2x ISO 7380 M6x25 panhead screws.
2x DIN 3771 5x1,5 O-rings.
2x M6 slot keys for 8 mm slots.
1x M6x55 clamping lever with DIN 9021 6.4 mm washer and special M6 slot key for 8 mm slots.
2x DIN 439 B M6 hex nuts.
1x M6x55 clamping lever with DIN 9021 6.4 mm washer and special M6 slot key for 8 mm slots.
Form L: Profile slider with slide elements.
2x ISO 7380 - M5x25 panhead screws.
2x DIN 3771 - 5x1,5 O-rings.
2x M5 slot keys for 8mm slots.
1x M6x55 clamping lever with DIN 9021 6.4 mm washer and special M6 slot key for 8 mm slots.
Form F: Profile slider with slide elements.
2x ISO 7380 M6x25 panhead screws.
2x DIN 3771 5x1,5 O-rings.
2x M6 slot keys for 8 mm slots.
1x M6x55 clamping lever with DIN 9021 6.4 mm washer and special M6 slot key for 8 mm slots.