{"product":{"productId":"agid.27073","price":22.53,"name":"CLAMPING ARM FOR SWING CLAMP, SIZE:16,D=7, L=36, H=13, QT STEEL BLACK ANODISED"},"currency":"CHF"}
Clamping Arm
for swing clamp
QT steel
black
anodised
- Suitable for pneumatic swing clamps with block bodies 05626
Sales unit
CHF22.53
plus sales tax
Added to your shopping cart
Item
Clamping Arm
Size
16
Version 1
for swing clamp
Main
material
QT steel
Main
colour
black
Surface finish
body
anodised
D=diameter
7
H=Height
13
L=Length
36
A
25
A1
5
D1
5,5
D2
9
D3
M04x0,7
H1
6,5
T
5
T1
2,5
Description
Material
Carbon steel.
Version
Black anodised.
Note
Suitable for pneumatic swing clamp 05626, in the respective sizes.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.