EN
Choose your language
Item
Wing Grip
Form
D
Thread type
full thread
Version 1
miniwing
Main material
stainless steel
Surface finish body
blasted
Steel code
1.4308
A=Handle length
28
B=Width
13
D=Thread
M4
H=Height
14,1
T=thread depth
9
D2
11,8
D6
8,1
Form definition
with counterbored tapped hole
H1
2,25
H2
13,25
RoHS
true
UNSPSC Code
31162800

Description

Product description
The Miniwing wing grips is characterised by their ergonomic and compact design.
The materials used enable diverse applications including those with the highest demands on corrosion resistance.
Material

Stainless steel 1.4308 or 1.4404.

Version
Polished or blasted.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought