EN
Choose your language
Item
Hexagon nut
Product type
nut
DIN
DIN 934
Main material
steel
Surface finish body
bright (black)
D=Thread
M5
G=thread / for thread
M5
H=Height
4
SW=key width
8
E
8,79
Grade
10
Kind of fastening
hex head

Description

Material
Steel.
Version
Steel grade 8, bright or electro zinc-plated.
Steel grade 10, bright or electro zinc-plated.
Steel grade 12, bright.
Note
The grade of a nut must always be the same or higher than the grade of a bolt. That is, bolts in grade 8.8 are always paired with a nut in grade 8 (or higher, but never lower).
The maximum nut height H max. is shown in the table.
On request
DIN ISO 272 spanner sizes.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought