{"product":{"productId":"agid.35797","price":0.35,"name":"SOCKET HEAD SCREW WITH HEXAGON SOCKET,DIN EN ISO4762 M05X16, STEEL 10.9BRIGHT (BLACK)"},"currency":"CHF"}
Socket head screw
with hexagon socket
steel
bright (black)
Sales unit
0,35 CHF
plus sales tax
Added to your shopping cart
Item
Socket head screw
Version 1
with hexagon socket
Product type
screw
DIN EN ISO
DIN EN ISO 4762
Main
material
steel
Surface finish
body
bright (black)
D=Thread
M5
G=thread / for thread
M5
L=Length
16
SW=key width
4
DK
8,5
Grade
10.9
K
5
Kind of fastening
hexagon socket
Lg
max.
2,4
Ls
min.
0
Description
Material
Steel.
Version
Steel grade 8.8, bright (black) or electro zinc-plated.
Steel grade 10.9, bright (black) or electro zinc-plated.
Steel grade 12.9, bright (black).
Steel grade 10.9, bright (black) or electro zinc-plated.
Steel grade 12.9, bright (black).
Note
M18 as per DIN 912.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.