{"product":{"productId":"agid.34969","price":65.16,"name":"SWIVEL CASTOR MIT FESTSTELLSYS RADSTOP,FORM:D POLYURETHANE, COMPACT VERSION,COMP:STEEL, D=50, B=33"},"currency":"CHF"}
Swivel castor
With Radstop locking system
polyurethane
- 2x ball bearing
- Ball protection
- Polyurethane roller: quiet, low rolling resistance, floor protecting
- Polyamide roller: very low roll and swivel resistance, very abrasion resistant
Sales unit
CHF65.16
plus sales tax
Added to your shopping cart
Item
Swivel castor
Form
D
Version 1
With Radstop locking system
Version 2
compact version
Main
material
polyurethane
Component
material
steel
B=belt width
33
D=roller diameter
50
H=total height
70
A
29
D1
13
D2
57
Kind of fastening
bolt hole
Material
roller
polyurethane
Permissible
load
kg
150
R
80
RoHS
true
Wheel
bearing
ball bearing
Description
Material
Housing steel plate, trivalent blue passivated.
Roller light brown polyurethane, Shore 92 A
or white polyamide, Shore 80 D.
Roller light brown polyurethane, Shore 92 A
or white polyamide, Shore 80 D.
Version
Housing press formed.
Swivel castor housing with 2x ball bearing in the swivel head and ball shield.
Roller with two pressed-in ball bearings.
Swivel castor housing with 2x ball bearing in the swivel head and ball shield.
Roller with two pressed-in ball bearings.
Note
Wheel axle bolted.
Polyurethane roller: low-noise, low rolling resistance, elastic, floor-protecting, very wear resistant , non-staining.
Polyamide roller: very low roll and pivot resistance, smooth running on smooth floors, very wear resistant.
Polyurethane roller: low-noise, low rolling resistance, elastic, floor-protecting, very wear resistant , non-staining.
Polyamide roller: very low roll and pivot resistance, smooth running on smooth floors, very wear resistant.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.