{"product":{"productId":"agid.14820","price":79.67,"name":"LEVELLING ELEMENT WITH SPHERICALLEVELLING, WITHOUT LOCKNUT, D1=M30X1,5,D=11, D2=45, QT STEEL"},"currency":"CHF"}
Levelling Element
with spherical levelling washer
QT steel
- For mounting motors, aggregates, drive elements and production lines
- Exact alignment when mounting on inclined surfaces
- Swivel angle up to 4°
- Long travel 15 mm to 50 mm
Sales unit
79,67 CHF
plus sales tax
Added to your shopping cart
Item
Levelling Element
Version 1
with spherical levelling washer
Main
material
QT steel
D2=Outside diameter
45
D=internal diameter
11
D1
M30x1,5
F
kN
120
F1
kN
92,9
H
max.
79
H
min.
54
Locknut
without locknut
M
2
N
5
RoHS
true
UNSPSC Code
31162800
for
screw
M10
ΔH
25
α
4°
Description
Material
Steel 1.7225.
Stainless steel 1.4305.
Stainless steel 1.4305.
Version
Seel version trivalent blue passivated.
Stainless steel version bright.
Stainless steel version bright.
Note
Levelling sets with spherical washers are used for mounting, levelling and aligning motors, aggregates, drive units and assembly lines. The spherical washer permits exact alignment when mounting on sloping surfaces of up to 4°.
The are characterised by their wide adjustment range of 15 mm to 50 mm.
The static additional load F1 is effective after deducting the tensioning force (screw 8.8, µm = 0.125) from the total load F.
The are characterised by their wide adjustment range of 15 mm to 50 mm.
The static additional load F1 is effective after deducting the tensioning force (screw 8.8, µm = 0.125) from the total load F.
Accessory
07460 Spherical levelling washers.
96650 Hook wrench with lug, DIN 1810A enhanced.
96650 Hook wrench with lug, DIN 1810A enhanced.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.