Prism magnetic steel orange painted 34013-0800381
- Support and positioning element for round workpieces
- Magnet can switched on and off.
- Suitable for measurement technology
Unité de vente
692,07 CHF
hors TVA
Ajouté à votre panier
Désignation
Prisme
Modèle 1
magnétique
Modèle 2
pour griffes à serrage rapide
Matériau
du corps de base
acier
Surface
du corps de base
peinte
Coloris
du corps de base
orange
Matériau
des composants
aluminium
Surface
des composants
avec revêtement dur
B=Largeur
40
F=force de maintien (N)
80
H=Hauteur
80
L=Longueur
53,2
B1
60
B2
38
D
max.
50
D
min.
5
D1
7
H1
66,5
H2
69
L1
9
L3
60
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes
Description
Material
V-block steel.
Quick-release mount aluminium.
Quick-release mount aluminium.
Version
V-block painted orange.
Quick-release mount hard coated.
Quick-release mount hard coated.
Note
Switchable magnet for clamping and positioning cylindrical workpieces. An adjustable length stop can be mounted via hole D1.
The magnetic V-block can be connected to all (basic) quick-action clamps to form a quick-change system. This enables the magnetic V-block to be mounted quickly and effectively on various quick-release holders.
The magnetic V-block can be connected to all (basic) quick-action clamps to form a quick-change system. This enables the magnetic V-block to be mounted quickly and effectively on various quick-release holders.
Accessory
Baseplates 34031.
Positioning stage 34031-05.
Basic quick-action clamp 33227-05.
Basic quick-action clamp 34006.
Basic quick-action clamp 34021.
Cross table 34031-10.
Quick-action clamp with angle element 33227-10.
Rotatable quick-action clamp with angle element 34007.
Rotatable quick-action clamp 34007-02.
Positioning stage 34031-05.
Basic quick-action clamp 33227-05.
Basic quick-action clamp 34006.
Basic quick-action clamp 34021.
Cross table 34031-10.
Quick-action clamp with angle element 33227-10.
Rotatable quick-action clamp with angle element 34007.
Rotatable quick-action clamp 34007-02.
Remarque importante concernant le téléchargement des modèles CAO
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.