EN
Choose your language
Designation
Baseplate
Version 1
with tapped holes
Main material
aluminium
Surface finish body
hard-coated
B=Width
400
D=Thread
M6
H=Height
20
L=Length
800
B1
25
B2
50
L1
25
L2
50
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Matière
Aluminium.
Finition
avec revêtement dur.
Nota
Plaques de base avec taraudages de fixation M6 au pas de 50 mm.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

D'autres clients ont également acheté