EN
Choose your language
Denominazione
Rotella con supporto
Versione 1
senza sistema di fissaggio
Forma
A
Materiale Corpo base
poliammide
Materiale Componente
acciaio
Superficie componente
zincati, passivati blu
-
1 9/16
-
5
-
6 1/2
B1 in pollici
3
B2 in pollici
2 5/8
B3 in pollici
4
Cuscinetto della ruota
cuscinetti a sfere
D1 in pollici
3/8
L in pollici
4 1/2
L1 in pollici
3 5/8
L2 in pollici
3
Portata lbs
3860
R in pollici
2 1/2
Sistema di fissaggio
piastra da avvitare
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Housing steel plate. Wheels PA 6.
Version
Housing, press-formed.
Ball bearing wheel axle bearings.
Note
Wheel axle bolted.
Wheels are shock and impact proof.
Temperature range
-20 °C to +80 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought