EN
Choose your language

Description

Matière

Finition acier :

Doigt d'indexage trempé :

Classe de résistance 5.8.



Finition inox :

Doigt d'indexage trempé :

Douille filetée 1.4305.

Doigt d'indexage 1.4034.



Doigt d'indexage non trempé :

Douille filetée 1.4305.

Doigt d'indexage 1.4305.



Bouton de manœuvre thermoplastique gris foncé.

Finition
Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note
Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

D'autres clients ont également acheté