Vis à tête cylindrique à six pans creux acier inoxydable A2 naturel 07160-112X80
Sales unit
2,28 CHF
plus sales tax
Added to your shopping cart
Designation
Socket head screw
Version 1
with hexagon socket
DIN EN ISO
DIN EN ISO 4762
Product type
screw
Main
material
stainless steel A2
Surface finish
body
bright
D=Thread
M12
G=thread / for thread
M12
L=Length
80
SW=key width
10
DK
18
E
11,43
Grade
70
K
12
Kind of fastening
hexagon socket
Lg
max.
44
Ls
min.
35,25
T
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
Inox A2 ou inox A4.
Finition
Inox A2-70, poli.
Inox A4-70, poli.
Inox A4-70, poli.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.