Aimant brut bloc aimanté Ndfeb nickelé 09002-50-151504
- Flexible, easy to remove, non-positive fasteners
- Application sectors: machine and plant construction
- Temperature range up to 80 °C
- Assembly: press in, screw in or glue
Unité de vente
2,34 CHF
hors TVA
Ajouté à votre panier
Désignation
Aimant brut
Modèle 1
bloc aimanté
Forme
A
Matériau
du corps de base
Ndfeb
Surface
du corps de base
nickelé
B=Largeur
15±0,1
D1=Alésage de fixation
3,3±0,1
H=Hauteur
4±0,1
L=Longueur
15±0,1
Adhérence
N
50
D2
6,5±0,1
Température*
max. en °C
80
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
NdFeB N42 (neodymium).
Version
nickel-plated.
Note
The NdFeB raw magnets are an unshielded magnetic system.
Neodymium-iron-boron magnets have an extremely high magnetic force. Please handle these raw magnets with particular care.
• High crush hazard: Larger magnets in particular can cause considerable crushing to fingers or hands when moved together.
• Brittle material: Neodymium-iron-boron is a very hard but brittle material. The magnets can easily break or splinter by impacts, dropping or uncontrolled collision.
• Sharp-edged splinters: Sharp-edged, partially splinter fragments often occur when broken. It is recommended to wear safety glasses when handling.
• Danger when snapping together: If two magnets collide without slowing, explosive splintering can occur due to the brittleness of the material.
Neodymium-iron-boron magnets have an extremely high magnetic force. Please handle these raw magnets with particular care.
• High crush hazard: Larger magnets in particular can cause considerable crushing to fingers or hands when moved together.
• Brittle material: Neodymium-iron-boron is a very hard but brittle material. The magnets can easily break or splinter by impacts, dropping or uncontrolled collision.
• Sharp-edged splinters: Sharp-edged, partially splinter fragments often occur when broken. It is recommended to wear safety glasses when handling.
• Danger when snapping together: If two magnets collide without slowing, explosive splintering can occur due to the brittleness of the material.
Temperature range
max. 80°C.
Assembly
Les aimants peuvent être montés par emmanchement, par vis ou par collage.
Sur demande
Autres qualités d’aimants.
Indication de dessin
1) Surface de contact
Remarque importante concernant le téléchargement des modèles CAO
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.