EN
Choose your language
Designation
Support pin
Main material
mild steel
D=diameter
70
L=Length
96
D1
M12
D2
10
D2 for socket head screw
M10
L1
25
Steel code
1.7139
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Support pin low carbon steel 1.7139.
Version
case-hardened.
Note
Steel support pins are components in tool and die making that ensure the stable support, precise alignment and high stability of tools and dies.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought