EN
Choose your language

Description

Matière
Corps en tôle d’acier. Roues en PA 6.
Finition
Tôle d’acier : emboutie. Chape pivotante sur double chemin de billes.
Nota
Axe vissé.
Roues orientables avec plaque de fixation.
Plage de température
-25 °C jusqu’à +80 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Altri clienti hanno acquistato anche