EN
Choose your language

Description

Material
Galvanised steel or stainless steel.
Note
Ball transfer units with sheet steel housing have a felt seal to protect against dirt.

These ball transfer units are not designed for high impact loads.
Impact type loads can cause damage to the ball, track or housing leading high impairment of the function and service life of the ball transfer unit.

For applications with impact loads we recommend using our heavy-duty rollers or those with solid steel housings, which are designed for high mechanical demands.
Drawing reference
1) load ball
2) bearing balls

Form B: cap and housing galvanised, balls steel
Form C: cap and housing galvanised, balls stainless steel
Form D: cap, housing and balls stainless steel
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Altri clienti hanno acquistato anche