{"product":{"productId":"agid.21518","price":98.18,"name":"T-slot clamp, steel"},"currency":"CHF"}
Matière
Clamping element (front) steel 1.7225.
Retaining element (rear) steel 1.0503.
Retaining element (rear) steel 1.0503.
Finition
Body parts hardened and nickel-plated.
Fasteners black oxidised.
Fasteners black oxidised.
Afficher plus
Afficher moins
Description
Matière
Clamping element (front) steel 1.7225.
Retaining element (rear) steel 1.0503.
Retaining element (rear) steel 1.0503.
Finition
Body parts hardened and nickel-plated.
Fasteners black oxidised.
Fasteners black oxidised.
Nota
Particularly low workpieces can be clamped using the T-slot clamps. The positive down force helps to hold the workpiece down on the machine table.
Utilisation
1. Slide the clamp in the machine table T-slot up to the workpiece.
2. Tighten the fastening screws with the appropriate torque.
3. Tighten the clamping screw to clamp the workpiece in place.
2. Tighten the fastening screws with the appropriate torque.
3. Tighten the clamping screw to clamp the workpiece in place.
Remarque importante concernant le téléchargement des modèles CAO
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.