{"product":{"productId":"agid.23018","price":13.75,"name":"Door stops plastic for aluminium profile with buffer or with magnetic catch"},"currency":"CHF"}
Matière
Door stop fibreglass reinforced PA.
Buffer EPDM.
Retaining plate steel.
Slot key die-cast zinc.
Screw steel.
Locking piece fibreglass reinforced PA.
Buffer EPDM.
Retaining plate steel.
Slot key die-cast zinc.
Screw steel.
Locking piece fibreglass reinforced PA.
Finition
Steel electro zinc-plated.
Afficher plus
Afficher moins
Description
Matière
Door stop fibreglass reinforced PA.
Buffer EPDM.
Retaining plate steel.
Slot key die-cast zinc.
Screw steel.
Locking piece fibreglass reinforced PA.
Buffer EPDM.
Retaining plate steel.
Slot key die-cast zinc.
Screw steel.
Locking piece fibreglass reinforced PA.
Finition
Steel electro zinc-plated.
Nota
These door stops can be used to close doors or hatches mounted on aluminium profiles softly or magnetically.
Contenu de la livraison
Door stop with buffer:
1x door stop,
1x slot key,
1x M5x14 ISO 7991 screw,
1x locking piece.
Door stop with magnetic catch:
1x door stop,
1x retaining plate,
1x slot key,
2x M5x14 ISO 7991 screws,
1x locking piece.
1x door stop,
1x slot key,
1x M5x14 ISO 7991 screw,
1x locking piece.
Door stop with magnetic catch:
1x door stop,
1x retaining plate,
1x slot key,
2x M5x14 ISO 7991 screws,
1x locking piece.
Remarque importante concernant le téléchargement des modèles CAO
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.