{"product":{"productId":"agid.18383","price":0.69,"name":"R-clips similar to DIN 11024, Form D, double coil"},"currency":"CHF"}
Description
Matière
Steel or stainless steel A2.
Finition
Steel electro zinc-plated.
Stainless steel bright.
Stainless steel bright.
Nota
R-clips are used for securing bolts and axles. They are easy to install and can be reused. The ends have no sharp edges.
Double coil R-clips have a flatter spring characteristics and are easier to install. The double coil allows a tether cable to be attached to prevent loss.
Double coil R-clips have a flatter spring characteristics and are easier to install. The double coil allows a tether cable to be attached to prevent loss.
Remarque importante concernant le téléchargement des modèles CAO
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.