{"product":{"productId":"agid.21905","price":675.62,"name":"Precision slides roller mounted with end plates and location holes"},"currency":"CHF"}
Matière
EN-GJL-250
Finition
Bright, ground.
Afficher plus
Afficher moins
Description
Matière
EN-GJL-250
Finition
Bright, ground.
Nota
These precision slideways with roller bearings are used in machine and fixture construction, metrology, optical instruments and precision engineering.
The stated permissible load values (F) are designed for a service life of 1 million travel cycles.
The torque values apply only to centred slides.
An additional centring hole is located at holes D2 and D3 on the top of the slide. Other connecting elements can be precisely mounted on the slide in combination with our centring rings 20240.
F = permissible loading for dynamic and static loads.
TI E/E1 = number of fastening holes E/E1/M inside.
TA E/E1 = number of fastening holes E/E1/M outside.
TI E4 = number of fastening holes E4/D1 inside.
TA E2 = number of fastening holes E2/D1 outside.
The stated permissible load values (F) are designed for a service life of 1 million travel cycles.
The torque values apply only to centred slides.
An additional centring hole is located at holes D2 and D3 on the top of the slide. Other connecting elements can be precisely mounted on the slide in combination with our centring rings 20240.
F = permissible loading for dynamic and static loads.
TI E/E1 = number of fastening holes E/E1/M inside.
TA E/E1 = number of fastening holes E/E1/M outside.
TI E4 = number of fastening holes E4/D1 inside.
TA E2 = number of fastening holes E2/D1 outside.
Remarque importante concernant le téléchargement des modèles CAO
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.