{"product":{"productId":"agid.17031","price":9.53,"name":"Hinges plastic with bush and fastening screws"},"currency":"CHF"}
Matière
Fibreglass reinforced thermoplastic.
Hinge pin steel.
Bushes brass.
Hinge pin steel.
Bushes brass.
Finition
Hinge black.
Hinge pin electro zinc-plated.
Hinge pin electro zinc-plated.
Afficher plus
Afficher moins
Description
Matière
Fibreglass reinforced thermoplastic.
Hinge pin steel.
Bushes brass.
Hinge pin steel.
Bushes brass.
Finition
Hinge black.
Hinge pin electro zinc-plated.
Hinge pin electro zinc-plated.
Nota
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Remarque importante concernant le téléchargement des modèles CAO
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.