42000
Zero-point clamping system and 5-axis module clamping system
The product area 42000 includes the zero-point clamping system and the 5-axis module clamping system for fast and precise clamping of workpieces. Zero point clamping systems use a fixed reference point from which the workpiece is positioned and fixed precisely and repeatably. A new alignment may not be necessary. The zero-point clamping system therefore helps to reduce set-up times and increase productivity. The range also includes the norelem 5-axis module clamping system in the 80, 50 and 138 variants. It enables fast, precisely repeatable clamping of workpieces for 5-sided machining without interfering edges in different geometries, formats and weights.
Ajouté à votre panier