FR
Sélectionnez votre langue
Designation
Socket
Main material
tool steel
Main colour
chromed
D=outside diameter
35,2
SW=key width
27
D1
25
L
44,4
T
18,1
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Socket tool steel.
Insert special PETP.
Version
Socket chromium-plated.
Note
Socket:
Socket with 1/2” drive, made by Hazet. Specially modified, for holding the plastic inserts. The plastic inserts are securely held by the inner form and length of the socket. Optimal drive torque is transmitted to the screw head. By careful use, metallic contact between the socket and the hex head is prevented. Contact corrosion is eliminated.

Plastic insert:
Plastic inserts for tightening and loosening the screws and nuts in hygienic areas. Polished and sensitive surfaces are protected and a later contact corrosion is avoided.
The inserts are pressed into the special socket manually. The form fit and locking device ensures an optimal hold in the socket. No special tools are required to exchange the worn out inserts.
By a defined tightening torque (grade 6.8) the plastic inserts have a life expectancy of up to 1000 alternating cycles.
Drawing reference
A) Socket
B) Plastic insert
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.

Altri clienti hanno acquistato anche