EN
Choose your language
Designation
Protective insert
Version 1
for socket
Version 2
with o-ring
Main material
PET
Main colour
natural
SW=key width
19
L
22
SW1
16
T
13,5
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Socket tool steel.
Insert special PETP.
Version
Socket chromium-plated.
Note
Socket:
Socket with 1/2” drive, made by Hazet. Specially modified, for holding the plastic inserts. The plastic inserts are securely held by the inner form and length of the socket. Optimal drive torque is transmitted to the screw head. By careful use, metallic contact between the socket and the hex head is prevented. Contact corrosion is eliminated.

Plastic insert:
Plastic inserts for tightening and loosening the screws and nuts in hygienic areas. Polished and sensitive surfaces are protected and a later contact corrosion is avoided.
The inserts are pressed into the special socket manually. The form fit and locking device ensures an optimal hold in the socket. No special tools are required to exchange the worn out inserts.
By a defined tightening torque (grade 6.8) the plastic inserts have a life expectancy of up to 1000 alternating cycles.
Drawing reference
A) Socket
B) Plastic insert
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought