Chandelier chains brass nickel-plated 96391-505150X1000
Unità di vendita
CHF18.61
Aggiunto al carrello
Denominazione
Catena DIN 5279
DIN
-
Forma
A
Materiale
Corpo base
ottone
Superficie
corpo base
nichelato
B=Larghezza
5,5
S=Spessore
0,5
B1
min.
2,5
Capacità di carico
max.
kg
9
Lunghezza
(m)
1
Lunghezza
(m)
1
T
(passo)
15
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes
Descrizione
Material
Brass or stainless steel.
Version
Brass nickel-plated.
Stainless steel bright.
Stainless steel bright.
Note
DIN 5279 chandelier chains are mainly used to prevent loss. They are used to reliably secure components, tools and equipment against accidental dropping or loss. They are ideal for making locks, pins or loose components captive, especially in industrial, craft and technical areas.
Chandelier chains are decorative chains made from stamped-out brass or steel links. Their design makes them ideal for retaining, securing and fastening purposes. However, they are not permitted for lifting or slinging loads.
Chandelier chains are decorative chains made from stamped-out brass or steel links. Their design makes them ideal for retaining, securing and fastening purposes. However, they are not permitted for lifting or slinging loads.
Technical Data
The length is a nominal dimension with a tolerance of ±20 mm.
Assembly
DIN 5279 chandelier chains are not classified and have no tested permissible load for lifting or slinging purposes. They are not graded. They are therefore not permitted for lifting loads or as hoist slings.
On request
Other lengths in 1 metre increments. Minimum length 1 metre. Maximum length in one piece 25 metres (50 metres with S=0.3).
Note: Chains that have been individually cut to length cannot be exchanged.
Note: Chains that have been individually cut to length cannot be exchanged.
Nota importante sul download dei modelli CAD
Per poter scaricare i nostri modelli CAD, occorre effettuare il login. Se non è stato ancora creato un account, si prega di registrarsi alla voce "Il mio account" (lato destro dello schermo) e di seguire le istruzioni.