EN
Choose your language
Designation
Curb chain
Main material
stainless steel
Surface finish body
bright
B=Width
5,4
D=diameter
1,2
B1
3
T (division)
8
length (m)
0,5
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel, brass or stainless steel.
Version
Steel electro zinc-plated.
Brass nickel-plated.
Stainless steel bright.
Note
Curb chains are mainly used prevent loss. They are used to reliably secure components, tools and equipment against accidental dropping or loss. They are ideal for making locks, pins or loose components captive, especially in industrial, craft and technical areas.

The curb chain comprises of interlinked, evenly shaped round wire links. Their design makes them ideal for retaining, securing and fastening purposes. However, they are not permitted for lifting or slinging loads.
Technical Data
The length is a nominal dimension with a tolerance of ±20 mm.
Assembly
Curb chains are not classified and do not have a tested permissible load for lifting or slinging purposes. They are not graded. They are therefore not permitted for lifting loads or as hoist slings.
On request
Other lengths in 1 metre increments. Minimum length 1 metre. Maximum length in one piece 25 metres.
Note: Chains that have been individually cut to length cannot be exchanged.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Altri clienti hanno acquistato anche