Labelling tag printed plastic 81040-15-0201
Sales unit
0,81 CHF
plus sales tax
Added to your shopping cart
Designation
Labelling tag
Version 1
printed
Main
material
plastic
Print
Start
Reference number
BSRR201
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Plastic PET.
Version
White translucent.
Plain or printed in black.
Plain or printed in black.
Note
Labelling tags, blank or with standard print. For placing under button caps or cups.
On request
Labelling tags with special fonts (from 25 tags).
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.