Material
Felt material.
Mostra di più
Mostra di meno
Descrizione
Product description
The felt filter pads for plastic filter ventilators for switchboxes (84090) and plastic outlet filters for plastic filter ventilators (84090-01) ensure reliable filtration of the intake air and protect the components inside the switchbox from dust and dirt. They ensure even air flow, thereby helping to maintain the long-term performance of the switchbox ventilation system. The precise fit enables rapid replacement and easy maintenance of the filter system.
Material
Felt material.
Note
These felt filter pads are meant as replacement filters for the plastic filter ventilators for switchboxes (84090) and the plastic outlet filters for filter ventilators (84090-01). The selection depends on the size and type of ventilator used. The filter pad should be checked regularly for dirt to ensure optimum cooling performance and replaced if the air flow rate is reduced. Maintenance intervals depend on the environmental conditions and the application area.
Nota importante sul download dei modelli CAD
Per poter scaricare i nostri modelli CAD, occorre effettuare il login. Se non è stato ancora creato un account, si prega di registrarsi alla voce "Il mio account" (lato destro dello schermo) e di seguire le istruzioni.