EN
Choose your language
Designation
Catch plate
Version 1
for latch
Version 2
with bracket
Form
A
Main material
steel
Surface finish body
galvanised
for Art. No.
05528,05528-05,05528-10,05529
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Matière

Acier ou Inox 1.4301.

Finition
Acier zingué.
Inox électropoli.
Accessoire
Grenouillère 05528.
Grenouillère 05528-05.
Grenouillère 05528-10.
Grenouillère 05529.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

D'autres clients ont également acheté