EN
Choose your language
Designation
Guide
Version 1
for round rods
Main material
GF30
Main colour
jet black RAL 9005
D=diameter
8
D1
30
D2
M6
H max.
26
H min.
20
H1 max.
40
H1 min.
34
H2 max.
30
H2 min.
24
H3 max.
22
H3 min.
20
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Guides plastic.
Version
Plastic black.
Note
The plastic guides for round rods are required to ensure that the round rods (05601-12) are guided smoothly in a switch cabinet.
Accessory
05601-12 Steel round rods for swivel grip.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought