EN
Choose your language
Designation
Clamping plate
Version 1
for quarter-turn clamp lock
Version 2
countersunk
Form
B
Main material
steel
Surface finish body
nickel-plated
D=diameter
8
D1
20
D2
32
D3 for screw to DIN 912
M3
D4
26
D5
20
D6
33
H
11
H1
5,5
L
6
L1
5
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Materiale
Custodia in acciaio o acciaio inox.
Versione
Alloggiamento nichelato o non trattato.
Nota
Viti di fissaggio M2 o M3 fornite in dotazione.
Possibilità di montaggio forma B per spessore della piastra superiore a 10 mm
Nota disegno
1) Piastra
2) Chiusura 1/4 di giro
3) Perno di posizionamento
4) Dado
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Altri clienti hanno acquistato anche