IT
Choose your Language
Designation
V-Belt
Version 1
type 17/b
DIN
DIN 2215
Main material
neoprene
KZZ.=Abbreviation
B 120
B1
14
B2
9,4
Effective length LW
3095
External length LA
3119
H
11
Internal length LI
3050
belt width
17
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Descrizione

Material
Neoprene with polyester tensile cord.
Note
Endless V-belt acc. to DIN 2215 (classic V-belt). Electrically conductive acc. to ISO 1813. The V-belts are of equal length (from 1000 mm).

The V-belts have limited oil resistance. Avoid continuous contact with mineral oils and grease as these will reduce the service life.
Temperature range
-55 °C to +70 °C.
Service life is reduced if the V-belts are exposed to continuous temperatures above +60 °C.
Assembly
The belts need to be tensioned after installation. Re-tensioning is required after an initial run time of 15 - 20 minutes.

If, by a drive with several belts, one belt requires changing, then the full belt set should be replaced.
Per poter scaricare i nostri modelli CAD, occorre effettuare il login. Se non è stato ancora creato un account, si prega di registrarsi alla voce "Il mio account" (lato destro dello schermo) e di seguire le istruzioni.

D'autres clients ont également acheté