Rondelle taraudée pour ressort de compression hélicoïdal acier bruni 26095-15-32
Sales unit
15,75 CHF
plus sales tax
Added to your shopping cart
Designation
Threaded washer
Version 1
for helical spring
Main
material
steel
Surface finish
body
black oxidised
D1=Outside diameter
32
N=number of mounting holes
32
D2
16
D3
M10
D4
4,2
D5
25
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Matière
Acier, 1.0503.
Finition
brunie, trempée ≈ 52 HRC.
Nota
Rondelles taraudées pour faciliter la précontrainte des ressorts de compression hélicoïdaux.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.